IESNA:LM-63-2002
[TEST]P1295458
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3PHLD1MW_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3PHLD1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]504
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
668.8 657.8 624.6 571.6 506.3 442.2 385.8 338.3 296.3 259.8
227.7 199 174.7 153.7 134.9 118.3 103.9 91.8 80.7 71.9
63 55.3 48.6 43.1 37.6 32.1 27.6 23.2 19.9 15.5
12.2 8.8 6.6 3.3 2.2 0 0
